Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
6.72 € | 1 | 4 Days | |||
10.25 € | 1 | 4 Days | |||
7.83 € | 1 | 4 Days | |||
3.46 € | 1 | 4 Days | |||
10.52 € | 1 | 4 Days | |||
3.54 € | 1 | 4 Days | |||
10.60 € | 1 | 4 Days | |||
7.83 € | 1 | 4 Days | |||
7.89 € | 1 | 4 Days | |||
2.57 € | 1 | 4 Days | |||
2.08 € | 1 | 4 Days | |||
- | 0.55 € | 100 | 65 Days | ||
2.91 € | 1 | 4 Days | |||
4.65 € | 1 | 4 Days | |||
10.60 € | 1 | 4 Days | |||
10.25 € | 1 | 4 Days | |||
2.85 € | 1 | 4 Days | |||
4.23 € | 1 | 4 Days | |||
4.54 € | 1 | 4 Days | |||
3.42 € | 1 | 65 Days | |||
24.38 € | 1 | 65 Days | |||
19.91 € | 1 | 4 Days | |||
15.66 € | 1 | 4 Days | |||
5.89 € | 1 | 4 Days | |||
5.89 € | 1 | 5 Days | |||
9.28 € | 1 | 4 Days | |||
9.42 € | 1 | 4 Days | |||
14.62 € | 10 | 4 Days | |||
15.17 € | 10 | 4 Days |
Loading...
Connector Shape | Square shape | Connector series initials | G/H/I | G/H/I | HQ |
---|---|---|---|---|---|
Applicable pin/contact | Female | Number of Poles | 5 | Rated Current(A) | 16 |
Rated Voltage(V) | 400 | Wire connection method | Crimp connection | Connector Shape | 180° |
Protection function (environmentally resistant) | N/A | Model | HDC HQ 5 FC | Specifications | Standard Type |
Wire connection range(mm2) | 0.5 to 4 | Wire connection range(AWG) | 20 to 12 |