Size 2 (for HDC): Single Lock (Base Side Lever) / Bulkhead (Through)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to | Standard Unit Price | Volume Discount | Shipping Days? | Connector series initials |
---|---|---|---|---|---|
16.62 € | Available | 4 Days | - | ||
7.20 € | Available | 4 Days | - | ||
7.20 € | Available | 4 Days | - | ||
8.66 € | Available | 4 Days | Number | ||
13.98 € | Available | 4 Days | - | ||
12.68 € | Available | 4 Days | - | ||
13.09 € | Available | 4 Days | - | ||
12.68 € | Available | 4 Days | - | ||
23.89 € | Available | 4 Days | - | ||
25.34 € | Available | 4 Days | - | ||
15.31 € | Available | 4 Days | - | ||
9.77 € | Available | 4 Days | - | ||
13.15 € | Available | 4 Days | - | ||
7.20 € | Available | Quote | - | ||
18.35 € | Available | Quote | - | ||
6.58 € | Available | 4 Days | - | ||
6.58 € | Available | 4 Days | - | ||
12.46 € | Available | 4 Days | - | ||
12.46 € | Available | 4 Days | - | ||
22.98 € | Available | 4 Days | - | ||
22.98 € | Available | 4 Days | - | ||
13.85 € | Available | 4 Days | - | ||
21.60 € | Available | 4 Days | - | ||
21.60 € | Available | 4 Days | - | ||
11.77 € | Available | 4 Days | - | ||
11.77 € | Available | 4 Days | - | ||
6.58 € | Available | 4 Days | - |
Loading...
Connector Shape | Square shape | Protection function (environmentally resistant) | IP65 | Representative Standard | PSE / CE / CCC / CSA |
---|---|---|---|---|---|
Model | HDC 10A ALU | Features | Without cover | Note | End locking |
Special Notes | Panel through-hole model | Specifications | Single-Action | Height | 25mm |
Height Type | Height Type: 10 |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.