Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BNCJ-MSSJ(40) |
BNCJ-MSSP(40) |
BNCJ-UMJ(40) |
BNCJ-UMP(40) |
HRM-516(40) |
HRM-517(40) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Application | Applicable Series | Operating Temperature Range (°C) | Note | |
---|---|---|---|---|---|---|---|---|---|
25.90 € | 1 | Available | 5 Days | 10 | BNC Jack ⇔ MSS jack conversion | BNC / MSS | -10 – +60 | - | |
54.08 € | 1 | Available | 5 Days | - | BNC Jack ⇔ MSS plug conversion | BNC / MSS | -10 – +60 | - | |
21.13 € | 1 | Available | 5 Days | 10 | BNC Jack ⇔ UM jack conversion | BNC / UM | -55 to +85 | Frequency range: 0 to 1 G | |
20.23 € | 1 | Available | 5 Days | 10 | BNC jack ⇔ UM plug conversion | BNC / UM | -55 to +85 | Frequency range: 0 to 2 G | |
21.38 € | 1 | Available | 5 Days | 10 | BNC jack ⇔ SMA jack conversion | BNC / SMA | -40 to +85 | Frequency range: 0 to 4 G | |
59.49 € | 1 | Available | 5 Days | - | BNC jack ⇔ SMA plug conversion | BNC / SMA | -40 to +85 | Frequency range: 0 to 4 G |
Loading...
Features | NA | Property impedance(Ω) | 50 |
---|
Configure
Basic Attributes
Application
Applicable Series
Operating Temperature Range(°C)
Filter by standard shipping days
Optional Attributes