N-J Coaxial Converter Adapter

N-J Coaxial Converter Adapter
  • Volume Discount
This can be used with the N series jack and connectors from different series.

[Features]
· This is used for connecting different connector models.
· There is a rich selection of product types.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HRM-552S
HRM-553S
HRM-556SV
HRM-557SV
NJ-BNCJ(40)
UG-349/U(40)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplication Features Applicable Series Operating Temperature Range
(°C)

70.92 €

1 Available 5 Days -N jack ⇔ SMA jack conversionTerminal contact area gold platingN / SMA-40 to +85

55.79 €

1 Available 5 Days -N jack ⇔ SMA plug conversionTerminal contact area gold platingN / SMA-40 to +85

59.51 €

1 Available 5 Days -N jack ⇔ SMA jack conversionTerminal contact area gold plated/for panel mountingN / SMA-40 to +85

124.82 €

1 Available 5 Days 10N jack ⇔ SMA plug conversionTerminal contact area gold plated/for panel mountingN / SMA-40 to +85

22.56 €

1 Available 5 Days -N jack ⇔ BNC jack conversionTerminal contact area silver platingBNC / N-55 to +85

46.97 €

1 Available 5 Days -N jack ⇔ BNC plug conversionTerminal contact area silver platingBNC / N-55 to +85

Loading...

  1. 1

Basic information

Property impedance(Ω) 50

Tech Support