TNC-J Coaxial Conversion Adapter

TNC-J Coaxial Conversion Adapter
  • Volume Discount
[Features]
・The TNC-J Coaxial Conversion Adapter is used to connect different connector models.
· An abundant selection of product types is available.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HRMJ-TNCJ-PA(40)

Part Number
HRMJ-TNCJ-PA(40)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

42.34 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Application TNC Jack ⇔ SMA jack conversion Features For Panel Mounting Applicable Series TNC/SMA
Operating Temperature Range(°C) -55 to +85 Property impedance(Ω) 50 Frequency Range(G) 0–16

This page is TNC-J Coaxial Conversion Adapter, part number HRMJ-TNCJ-PA(40).
You can find the detail information about specifications and dimensions on part number HRMJ-TNCJ-PA(40).

Tech Support