Pin Header with 2.54-mm Pitch (Terminal 1-Row Type), A2 Series

Pin Header with 2.54-mm Pitch (Terminal 1-Row Type), A2 Series
  • Volume Discount
2.54-mm pitch pin header terminal 1 row type. Can be arrayed without creating wasted space on 2.54 mm mesh board.

[Features]
· High density: Can be arrayed without creating wasted space on a 2.54 mm mesh board when the connectors are arrayed lengthwise.
· Number of pins variations: A1 series has 16 types from 6 pins to 64 pins and A2 series has 20 types from 1 pin to 20 pins.
· Compatibility: the A1 series is interchangeable with the HIF3B series cable side and HIF3H (receptacle) for a wide range of use.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A2-1PA-2.54DSA(71)
A2-3PA-2.54DS(71)
A2-3PA-2.54DSA(71)
A2-4PA-2.54DS(71)
A2-4PA-2.54DSA(71)
A2-5PA-2.54DS(71)
A2-5PA-2.54DSA(71)
A2-5S-2.54C
A2-6PA-2.54DS(71)
A2-6PA-2.54DSA(71)
A2-6S-2.54C
A2-7PA-2.54DSA(71)
A2-8PA-2.54DSA(71)
A2-9PA-2.54DSA(71)
A2-10PA-2.54DS(71)
A2-10PA-2.54DSA(71)
A2-12PA-2.54DSA(71)
A2-16PA-2.54DS(71)
A2-16PA-2.54DSA(71)
A2-18PA-2.54DSA(71)
A2-20PA-2.54DS(71)
A2-20PA-2.54DSA(71)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact sex Number Of Cores Connector Type Wiring Method Connection direction Product Category Special Notes

0.37 €

10 Available 5 Days -Male1For PCB[Other] Circuit Board Mounting (DIP)StraightPin Header-

0.51 €

4 Available 5 Days -Male3For PCB[Other] Circuit Board Mounting (DIP)AnglePin Header-

0.45 €

5 Available 5 Days -Male3For PCB[Other] Circuit Board Mounting (DIP)StraightPin Header-

0.62 €

10 Available 5 Days -Male4For PCB[Other] Circuit Board Mounting (DIP)AnglePin Header-

0.44 €

5 Available 5 Days -Male4For PCB[Other] Circuit Board Mounting (DIP)StraightPin Header-

0.66 €

10 Available 5 Days -Male5For PCB[Other] Circuit Board Mounting (DIP)AnglePin Header-

0.66 €

10 Available 5 Days -Male5For PCB[Other] Circuit Board Mounting (DIP)StraightPin Header-

0.30 €

10 Available 5 Days -Female5Cable ConnectionCrimpStraightSocketUses the same contacts as the A1 Series.

0.75 €

10 Available 5 Days 10Male6For PCB[Other] Circuit Board Mounting (DIP)AnglePin Header-

0.66 €

10 Available 5 Days -Male6For PCB[Other] Circuit Board Mounting (DIP)StraightPin Header-

0.28 €

10 Available 5 Days -Female6Cable ConnectionCrimpStraightSocketUses the same contacts as the A1 Series.

0.71 €

10 Available 5 Days 10Male7For PCB[Other] Circuit Board Mounting (DIP)StraightPin Header-

0.82 €

5 Available 5 Days -Male8For PCB[Other] Circuit Board Mounting (DIP)StraightPin Header-

1.01 €

5 Available 5 Days -Male9For PCB[Other] Circuit Board Mounting (DIP)StraightPin Header-

1.09 €

5 Available 5 Days -Male10For PCB[Other] Circuit Board Mounting (DIP)AnglePin Header-

3.98 €

10 10 Days -Male10For PCB[Other] Circuit Board Mounting (DIP)StraightPin Header-

1.24 €

5 Available 5 Days 10Male12For PCB[Other] Circuit Board Mounting (DIP)StraightPin Header-

4.79 €

10 9 Days 10Male16For PCB[Other] Circuit Board Mounting (DIP)AnglePin Header-

1.60 €

5 Available 5 Days 10Male16For PCB[Other] Circuit Board Mounting (DIP)StraightPin Header-

1.94 €

2 Available 5 Days 10Male18For PCB[Other] Circuit Board Mounting (DIP)StraightPin Header-

2.27 €

1 5 Days 10Male20For PCB[Other] Circuit Board Mounting (DIP)AnglePin Header-

2.21 €

1 Available 5 Days -Male20For PCB[Other] Circuit Board Mounting (DIP)StraightPin Header-

Loading...

  1. 1

Basic information

Connector series initials A/B/C A/B/C A2 Rated Current(A) 3
Allowable Voltage(V) AC200 Plating of part touching terminal Gold Contact Pitch(mm) 2.54
Operating Temperature Range(°C) -55 to +85

Tech Support