Pin Header with 2.54-mm Pitch (Terminal 2-Row Type), A1 Series

Pin Header with 2.54-mm Pitch (Terminal 2-Row Type), A1 Series
  • Volume Discount
2.54-mm pitch pin header terminal 2 row type. Can be arrayed without creating wasted space on 2.54 mm mesh board.

[Features]
· High density: Can be arrayed without creating wasted space on a 2.54 mm mesh board when the connectors are arrayed lengthwise.
· Number of pins variations: A1 series has 16 types from 6 pins to 64 pins and A2 series has 20 types from 1 pin to 20 pins.
· Compatibility: the A1 series is interchangeable with the HIF3B series cable side and HIF4H (receptacle) for a wide range of use.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A1-6PA-2.54DS(71)
A1-6PA-2.54DSA(71)
A1-8D-2.54C
A1-8PA-2.54DS(71)
A1-10D-2.54C
A1-10PA-2.54DS(71)
A1-10PA-2.54DSA(71)
A1-12D-2.54C
A1-12PA-2.54DSA(71)
A1-14PA-2.54DS(71)
A1-14PA-2.54DSA(71)
A1-16PA-2.54DS(71)
A1-16PA-2.54DSA(71)
A1-20PA-2.54DSA(71)
A1-24PA-2.54DSA(71)
A1-26PA-2.54DS(71)
A1-26PA-2.54DSA(71)
A1-30PA-2.54DSA(71)
A1-34PA-2.54DSA(71)
A1-40PA-2.54DS(71)
A1-40PA-2.54DSA(71)
A1-50PA-2.54DSA(71)
A1-60PA-2.54DS(71)
A1-60PA-2.54DSA(71)
A1-64PA-2.54DSA(71)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact sex Number Of Cores Connector Type Wiring Method Connection direction Product Category

0.97 €

5 Available 5 Days -Male6For PCB[Other] Circuit Board Mounting (DIP)AnglePin Header

0.58 €

10 Available 5 Days -Male6For PCB[Other] Circuit Board Mounting (DIP)StraightPin Header

0.40 €

10 Available 6 Days -Female8Cable ConnectionCrimpStraightCrimp socket

0.69 €

3 5 Days 10Male8For PCB[Other] Circuit Board Mounting (DIP)AnglePin Header

0.40 €

10 Available 6 Days -Female10Cable ConnectionCrimpStraightCrimp socket

1.24 €

5 Available 5 Days 10Male10For PCB[Other] Circuit Board Mounting (DIP)AnglePin Header

0.87 €

5 Available 5 Days -Male10For PCB[Other] Circuit Board Mounting (DIP)StraightPin Header

0.45 €

5 Available 6 Days -Female12Cable ConnectionCrimpStraightCrimp socket

1.15 €

5 Available 5 Days -Male12For PCB[Other] Circuit Board Mounting (DIP)StraightPin Header

1.51 €

5 Available 5 Days 10Male14For PCB[Other] Circuit Board Mounting (DIP)AnglePin Header

1.12 €

5 Available 5 Days -Male14For PCB[Other] Circuit Board Mounting (DIP)StraightPin Header

1.80 €

5 Available 5 Days 10Male16For PCB[Other] Circuit Board Mounting (DIP)AnglePin Header

1.33 €

5 Available 5 Days -Male16For PCB[Other] Circuit Board Mounting (DIP)StraightPin Header

1.81 €

5 Available 5 Days -Male20For PCB[Other] Circuit Board Mounting (DIP)StraightPin Header

1.95 €

5 Available 5 Days -Male24For PCB[Other] Circuit Board Mounting (DIP)StraightPin Header

2.57 €

2 Available 5 Days -Male26For PCB[Other] Circuit Board Mounting (DIP)AnglePin Header

2.33 €

2 Available 5 Days -Male26For PCB[Other] Circuit Board Mounting (DIP)StraightPin Header

2.42 €

2 Available 5 Days -Male30For PCB[Other] Circuit Board Mounting (DIP)StraightPin Header

2.70 €

2 Available 5 Days -Male34For PCB[Other] Circuit Board Mounting (DIP)StraightPin Header

3.33 €

2 Available 5 Days 10Male40For PCB[Other] Circuit Board Mounting (DIP)AnglePin Header

3.40 €

2 Available 5 Days -Male40For PCB[Other] Circuit Board Mounting (DIP)StraightPin Header

4.17 €

2 Available 5 Days -Male50For PCB[Other] Circuit Board Mounting (DIP)StraightPin Header

4.54 €

1 Available 5 Days 10Male60For PCB[Other] Circuit Board Mounting (DIP)AnglePin Header

4.76 €

1 Available 6 Days -Male60For PCB[Other] Circuit Board Mounting (DIP)StraightPin Header

4.94 €

1 Available 5 Days -Male64For PCB[Other] Circuit Board Mounting (DIP)StraightPin Header

Loading...

  1. 1

Basic information

Connector series initials A/B/C A/B/C A1 Rated Current(A) 3
Allowable Voltage(V) AC200 Plating of part touching terminal Gold Contact Pitch(mm) 2.54
Operating Temperature Range(°C) -55 to +85

Tech Support