Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
MDF14A-5P-2.5DS(05) |
MDF14A-7P-2.5DS(05) |
MDF14A-8P-2.5DS(05) |
MDF14A-10P-2.5DS(05) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number Of Cores | |
---|---|---|---|---|---|
0.33 € | 10 | Available | 5 Days | 5 | |
0.38 € | 5 | Available | 5 Days | 7 | |
0.41 € | 5 | Available | 5 Days | 8 | |
0.47 € | 5 | Available | 5 Days | 10 |
Loading...
Connector series initials | M/N/O | M/N/O | MDF | Contact sex | Male |
---|---|---|---|---|---|
Connector Type | Board-to-Board | Rated Current(A) | 5 | Allowable Voltage(V) | AC250 |
Wiring Method | Circuit Board Mounting (DIP) | Connection direction | Angle | Plating of part touching terminal | Tin |
Product Category | Pin Header | Specifications | Circuit board temporary fixing kink machined | Contact Pitch(mm) | 2.5 |
Operating Temperature Range(°C) | -35 to +85 | Terminal pitch(mm) | 2.5 |