CF Card Connector MI20 / 21 Series

CF Card Connector MI20 / 21 Series
  • Volume Discount
This is a CF card connector. Wide variety available to suit different applications, with differing mount orientation, standoff inclusion, ejector button, and supported cards.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MI20-50PD-SF(71)
MI20A-50PD-SF-EJL(71)
MI20A-50PD-SF-EJR(71)
MI20A-50PDR-SF(71)
MI21-50PD-SF-EJL(71)
MI21-50PD-SF-EJR(71)
MI21A-50PD-SF(71)
MI21A-50PD-SF-EJL(71)
MI21A-50PD-SF-EJR(71)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSpecifications Features

3.81 €

1 Available 6 Days -stand-off 0 mm / Standard implementation / no ejectorType I/II card compatible / no terminal for ground clips

5.40 €

1 Available 5 Days 10stand-off 2.2 mm / Standard implementation / ejector leftType I card compatible / no terminal for ground clips

5.40 €

1 Available 5 Days 10stand-off 2.2 mm / Standard implementation / ejector rightType I card compatible / no terminal for ground clips

4.48 €

1 Available 6 Days -stand-off 2.2 mm / Reverse implementation / no ejectorType I card compatible / no terminal for ground clips

6.56 €

1 Available 5 Days -stand-off 0 mm / Standard implementation / ejector leftType I/II card compatible / with terminal for ground clips

6.59 €

1 Available 6 Days -stand-off 0 mm / Standard implementation / ejector rightType I/II card compatible / with terminal for ground clips

5.62 €

1 Available 5 Days -stand-off 2.2 mm / Standard implementation / no ejectorType I/II card compatible / with terminal for ground clips

6.70 €

1 Available 6 Days -stand-off 2.2 mm / Standard implementation / ejector leftType I/II card compatible / with terminal for ground clips

6.70 €

1 Available 6 Days -stand-off 2.2 mm / Standard implementation / ejector rightType I/II card compatible / with terminal for ground clips

Loading...

  1. 1

Basic information

Connector series initials M/N/O M/N/O MI Contact sex Male
Number Of Cores 50 Connector Type For PCB Rated Current(A) 0.5
Allowable Voltage(V) AC125 Wiring Method Circuit Board Mounting (SMT) Connection direction Angle
Plating of part touching terminal Gold Product Category Header Contact Pitch(mm) 1.27
Operating Temperature Range(°C) -55 to +85 Terminal pitch(mm) 0.635

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360