DRL Series Socket

DRL Series Socket

Product Details:

Manufacturer part number: 7760056225

Brand: WEIDMUELLER

Price: 8.08

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7760056225

Part Number
7760056225
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.08 €

10 4 Days

Loading...

  1. 1

Basic information

Number of Relay Poles 2 Mounting Type Surface connection Wiring Method European format
Socket Type Square shape socket Number of Socket Pins 8 Model SLD F 2CO

Tech Support