ML-900-C Series

ML-900-C Series
  • Volume Discount
An ML-900-C series cover for ML-900 series products.

[Features]
· The TQB series is a large capacity type terminal block available in a number of variations for use in different applications, including for branching, for breakers, and relaying, etc.
· For branching applications, it can support multiple branch numbers and various types of branch wiring. It can help reduce work by approximately 1/6, and the amount of space required for installation by approximately 15% (compared to branch wiring which uses conventional copper bar).
· With assembled types especially, the lack of a side base helps save on space.
Features rated settings configured especially for each model and for applications using heat-resistant wires.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ML-900-C-3P

Part Number
ML-900-C-3P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.53 €

1 6 Days

Loading...

  1. 1

Basic information

Type Cover Number of Poles(P) 3 Conforming products ML-900
Material Polycarbonate (UL94V-0)

This page is ML-900-C Series, part number ML-900-C-3P.
You can find the detail information about specifications and dimensions on part number ML-900-C-3P.

Tech Support