IL-G Series Contact

IL-G Series Contact
  • Volume Discount
A crimping type contact that is easy to wire.
[Features]
· A small and low profile type with a contact pitch of 2.5 mm and mounted height of 10 mm.
· The wire side is equipped with a semi-automatic crimping device and a manual crimping tool for a large n umber of wire connections.
· Enables secure engagement thanks to its incorrect-fitting prevention structure and reverse insertion prevention structure.
· The protrusions on both sides of the socket housing and pin head engage to provide a light lock.
· A step where the tips of your fingers can hook onto is provided on the housing terminal part, making it easy to remove despite its small size.
[Applications]
· PC, consumer equipment, OA equipment, FA equipment, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
IL-G-C2-SC-0001
IL-G-C2-SC-1-0001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable Wire Size
(AWG)
Contact contacting part finish Material Surface mount classification

0.95 €

25 Available 5 Days 1022 to 28TinPhosphor bronze for springsFALSE

0.18 €

10 Available 6 Days 1028 to 22Gold plated--

Loading...

  1. 1

Basic information

Connector series initials G/H/I G/H/I IL Applicable pin/contact Female
Wire connection method Crimp Connection direction Straight Applicable wire coating outer diameter(mm) 1 to 1.7

Tech Support