Configure

MX25 Series

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Applicable pin/contact

Application

Wire connection method

Connection direction

Connector Type

Type of connector shape

Minimum order quantity
Male (plug)
For PCB
-
Right Angle
Pin Header
Through-Hole
1 pieces
Female (socket)
Cable Connection
Crimp
Straight
Socket Housing
Cable Connection
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
11.72 €
( 13.95 € )
6 working days
2.24 €
( 2.67 € )
6 working days

More Information

Basic information

[Features]
· An on-vehicle coaxial connector compatible with 6 GHz wavelengths (wire relay type).