Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Wire connection method | Connection direction | Connector Type | Connector type | Features | Contact wire connection finish | Special Notes | Special report 2 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.69 € | 2 | Available | 5 Days | 10 | Male (plug) | 10 | Solder | Angle | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | Incorrect insertion prevention groove | Circuit Board Mounting Side Contact Length: 3.3 mm | |
3.69 € | 2 | Available | 5 Days | - | Male (plug) | 10 | Solder | Angle | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 3.3 mm | |
4.64 € | 2 | Available | 5 Days | - | Male (plug) | 10 | Solder | Angle | Pin Header | Trough hole type | Short lever type | Tin / tin alloy on nickel | Incorrect insertion prevention groove | Circuit Board Mounting Side Contact Length: 3.3 mm | |
3.89 € | 2 | Available | 5 Days | - | Male (plug) | 10 | Solder | Straight | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | Incorrect insertion prevention groove | Circuit Board Mounting Side Contact Length: 2.8mm | |
3.58 € | 2 | Available | 5 Days | 10 | Male (plug) | 10 | Solder | Straight | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | Incorrect insertion prevention groove | Circuit Board Mounting Side Contact Length: 3.3 mm | |
2.35 € | 2 | Available | 5 Days | 10 | Male (plug) | 10 | Solder | Straight | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 3.3 mm | |
4.51 € | 2 | Available | 5 Days | - | Male (plug) | 10 | Solder | Straight | Pin Header | Trough hole type | Short lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 3.3 mm | |
2.54 € | 2 | Available | 5 Days | - | Female (socket) | 10 | Pressure Welding | Straight | Socket | For connecting flat ribbon cables | Closed end type | Gold on nickel | Key for Preventing Incorrect Insertion | NA | |
2.54 € | 2 | Available | 5 Days | - | Female (socket) | 10 | Pressure Welding | Straight | Socket | For connecting flat ribbon cables | Daisy chain type | Gold on nickel | NA | NA | |
2.54 € | 2 | Available | 5 Days | - | Female (socket) | 10 | Pressure Welding | Straight | Socket | For connecting flat ribbon cables | Daisy chain type | Gold on nickel | Key for Preventing Incorrect Insertion | NA | |
3.52 € | 2 | Available | 5 Days | 10 | Male (plug) | 16 | Solder | Angle | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 2.8mm | |
2.76 € | 2 | Available | 5 Days | 10 | Male (plug) | 16 | Solder | Angle | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 3.3 mm | |
5.07 € | 2 | Available | 5 Days | - | Male (plug) | 16 | Solder | Angle | Pin Header | Trough hole type | Short lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 3.3 mm | |
4.12 € | 2 | Available | 5 Days | - | Male (plug) | 16 | Solder | Straight | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 2.8mm | |
2.83 € | 2 | Available | 5 Days | 10 | Male (plug) | 16 | Solder | Straight | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 3.3 mm | |
4.76 € | 2 | Available | 5 Days | - | Male (plug) | 16 | Solder | Straight | Pin Header | Trough hole type | Short lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 3.3 mm | |
2.12 € | 2 | Available | 5 Days | 10 | Female (socket) | 16 | Pressure Welding | Straight | Socket | For connecting flat ribbon cables | Closed end type | Gold on nickel | NA | NA | |
2.02 € | 2 | 5 Days | 10 | Female (socket) | 16 | Pressure Welding | Straight | Socket | For connecting flat ribbon cables | Daisy chain type | Gold on nickel | NA | NA | ||
3.69 € | 1 | Available | 5 Days | 10 | Male (plug) | 20 | Solder | Angle | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 2.8mm | |
2.97 € | 2 | Available | 5 Days | 10 | Male (plug) | 20 | Solder | Angle | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 3.3 mm | |
3.67 € | 2 | Available | 5 Days | 10 | Male (plug) | 20 | Solder | Straight | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 2.8mm | |
4.51 € | 2 | Available | 5 Days | - | Male (plug) | 20 | Solder | Straight | Pin Header | Trough hole type | Short lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 2.8mm | |
3.07 € | 2 | Available | 5 Days | 10 | Male (plug) | 20 | Solder | Straight | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 3.3 mm | |
5.07 € | 2 | Available | 5 Days | - | Male (plug) | 20 | Solder | Straight | Pin Header | Trough hole type | Short lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 3.3 mm | |
3.14 € | 2 | Available | 5 Days | 10 | Female (socket) | 20 | Pressure Welding | Straight | Socket | For connecting flat ribbon cables | Closed end type | Gold on nickel | NA | NA | |
2.02 € | 2 | 5 Days | 10 | Female (socket) | 20 | Pressure Welding | Straight | Socket | For connecting flat ribbon cables | Daisy chain type | Gold on nickel | NA | NA | ||
5.10 € | 1 | Available | 5 Days | - | Male (plug) | 26 | Solder | Angle | Pin Header | Trough hole type | Short lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 2.8mm | |
3.38 € | 2 | Available | 5 Days | 10 | Male (plug) | 26 | Solder | Angle | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 3.3 mm | |
5.94 € | 1 | Available | 5 Days | - | Male (plug) | 26 | Solder | Angle | Pin Header | Trough hole type | Short lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 3.3 mm | |
4.20 € | 1 | Available | 5 Days | 10 | Male (plug) | 26 | Solder | Straight | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 2.8mm | |
5.00 € | 1 | Available | 5 Days | - | Male (plug) | 26 | Solder | Straight | Pin Header | Trough hole type | Short lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 2.8mm | |
3.36 € | 2 | Available | 5 Days | 10 | Male (plug) | 26 | Solder | Straight | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 3.3 mm | |
4.42 € | 1 | Available | 5 Days | - | Male (plug) | 26 | Solder | Straight | Pin Header | Trough hole type | Short lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 3.3 mm | |
3.27 € | 2 | 5 Days | 10 | Female (socket) | 26 | Pressure Welding | Straight | Socket | For connecting flat ribbon cables | Closed end type | Gold on nickel | NA | NA | ||
2.38 € | 2 | 5 Days | 10 | Female (socket) | 26 | Pressure Welding | Straight | Socket | For connecting flat ribbon cables | Daisy chain type | Gold on nickel | NA | NA | ||
5.48 € | 1 | Available | 5 Days | - | Male (plug) | 30 | Solder | Angle | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 2.8mm | |
4.79 € | 1 | Available | 5 Days | - | Male (plug) | 30 | Solder | Angle | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 3.3 mm | |
6.38 € | 1 | Available | 5 Days | - | Male (plug) | 30 | Solder | Angle | Pin Header | Trough hole type | Short lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 3.3 mm | |
5.35 € | 1 | Available | 5 Days | - | Male (plug) | 30 | Solder | Straight | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 2.8mm | |
3.59 € | 1 | Available | 5 Days | 10 | Male (plug) | 30 | Solder | Straight | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 3.3 mm | |
6.22 € | 1 | Available | 5 Days | - | Male (plug) | 30 | Solder | Straight | Pin Header | Trough hole type | Short lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 3.3 mm | |
4.42 € | 1 | Available | 5 Days | 10 | Female (socket) | 30 | Pressure Welding | Straight | Socket | For connecting flat ribbon cables | Closed end type | Gold on nickel | NA | NA | |
4.42 € | 1 | Available | 5 Days | - | Female (socket) | 30 | Pressure Welding | Straight | Socket | For connecting flat ribbon cables | Daisy chain type | Gold on nickel | NA | NA | |
5.62 € | 1 | Available | 5 Days | - | Male (plug) | 34 | Solder | Angle | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 2.8mm | |
4.14 € | 10 | Available | 19 Days | 10 | Male (plug) | 34 | Solder | Angle | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 3.3 mm | |
5.48 € | 1 | Available | 5 Days | - | Male (plug) | 34 | Solder | Straight | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 2.8mm | |
3.63 € | 2 | 5 Days | 10 | Male (plug) | 34 | Solder | Straight | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 3.3 mm | ||
10.24 € | 1 | Available | 5 Days | - | Male (plug) | 34 | Solder | Straight | Pin Header | Trough hole type | Short lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 3.3 mm | |
3.75 € | 2 | Available | 5 Days | 10 | Female (socket) | 34 | Pressure Welding | Straight | Socket | For connecting flat ribbon cables | Closed end type | Gold on nickel | NA | NA | |
4.42 € | 1 | Available | 5 Days | - | Female (socket) | 34 | Pressure Welding | Straight | Socket | For connecting flat ribbon cables | Daisy chain type | Gold on nickel | NA | NA | |
4.21 € | 1 | Available | 5 Days | 10 | Male (plug) | 40 | Solder | Angle | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 3.3 mm | |
6.06 € | 1 | Available | 5 Days | 10 | Male (plug) | 40 | Solder | Angle | Pin Header | Trough hole type | Short lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 3.3 mm | |
5.06 € | 1 | Available | 5 Days | 10 | Male (plug) | 40 | Solder | Straight | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 2.8mm | |
4.00 € | 1 | Available | 5 Days | 10 | Male (plug) | 40 | Solder | Straight | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 3.3 mm | |
4.33 € | 1 | Available | 5 Days | 10 | Male (plug) | 40 | Solder | Straight | Pin Header | Trough hole type | Short lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 3.3 mm | |
3.87 € | 1 | Available | 5 Days | 10 | Female (socket) | 40 | Pressure Welding | Straight | Socket | For connecting flat ribbon cables | Daisy chain type | Gold on nickel | NA | NA | |
6.94 € | 1 | Available | 5 Days | - | Male (plug) | 50 | Solder | Angle | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 2.8mm | |
8.12 € | 1 | Available | 5 Days | - | Male (plug) | 50 | Solder | Angle | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | Incorrect insertion prevention groove | Circuit Board Mounting Side Contact Length: 3.3 mm | |
4.76 € | 1 | 5 Days | 10 | Male (plug) | 50 | Solder | Angle | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 3.3 mm | ||
6.16 € | 1 | Available | 5 Days | - | Male (plug) | 50 | Solder | Angle | Pin Header | Trough hole type | Short lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 3.3 mm |
Loading...
Connector Shape | Square shape | Connector series initials | P/Q/R | Application | FPC to Circuit Board |
---|---|---|---|---|---|
Allowable Voltage(V) | 500 | Insulator material | Glass-Filled PBT | Contact contacting part finish | Gold on nickel |
Configure
Basic Attributes
Applicable pin/contact
Number Of Cores
Wire connection method
Connection direction
Connector Type
Connector type
Features
Contact wire connection finish
Special Notes
Special report 2
Filter by standard shipping days
Optional Attributes