QX Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QX06A-B52ASC-F0

Part Number
QX06A-B52ASC-F0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

64.27 €

1 5 Days 10

Loading...

  1. 1

Basic information

Connector Shape Square shape Connector series initials P/Q/R Applicable pin/contact Female (socket)
Number Of Cores 52 Application Cable Connection Wire connection method Crimp
Connection direction Straight Protection function (environmentally resistant) N/A Type Square standard
Connector Type Plug Connector type Socket Insulator material Glass filled nylon 66

This page is QX Series, part number QX06A-B52ASC-F0.
You can find the detail information about specifications and dimensions on part number QX06A-B52ASC-F0.

Tech Support