EH Connector【50-100 Pieces Per Package】

EH Connector
  • Volume Discount
This connector has an ultra-thin design, in response to customers' needs for high-density mounting and increased freedom in circuit design of electronic equipment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BEH-001T-P0.6
EHR-2
EHR-3
EHR-4
EHR-5
EHR-6
EHR-7
EHR-8
EHR-9
EHR-10
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number Of Cores Product Category Specifications Color Pitch
(mm)
Applicable wire range
(AWG)

4.40 €

100 Pieces Per Package

1 pack Available 5 Days -ContactIndividual--#32 to 22

3.25 €

50 Pieces Per Package

1 pack Available 5 Days 2Receptacle housingNANatural (white)2.5-

2.53 €

50 Pieces Per Package

1 pack Available 5 Days 3Receptacle housingNANatural (white)2.5-

2.89 €

50 Pieces Per Package

1 pack Available 5 Days 4Receptacle housingNANatural (white)2.5-

3.44 €

50 Pieces Per Package

1 pack Available 5 Days 5Receptacle housingNANatural (white)2.5-

4.66 €

50 Pieces Per Package

1 pack Available 5 Days 6Receptacle housingNANatural (white)2.5-

8.52 €

100 Pieces Per Package

1 pack Available 5 Days 7Receptacle housingNANatural (white)2.5-

6.33 €

50 Pieces Per Package

1 pack Available 5 Days 8Receptacle housingNANatural (white)2.5-

6.78 €

50 Pieces Per Package

1 pack Available 5 Days 9Receptacle housingNANatural (white)2.5-

7.36 €

50 Pieces Per Package

1 pack Available 5 Days 10Receptacle housingNANatural (white)2.5-

Loading...

  1. 1

Basic information

Connector Shape Square shape Connector series initials D/E/F D/E/F EH
Applicable pin/contact Female (socket) Application Cable Connection Allowable Current(A) AC/DC3
Allowable Voltage(V) AC/DC250 Wire connection method Crimp Connection direction Straight
Protection function (environmentally resistant) N/A Representative Standard UL / TUV / CSA

Tech Support