VA Connector

VA Connector
  • Volume Discount
A connector that features ample connection performance with a wide range of circuits including primary power supply circuits. Despite its large capacity it also boasts a compact design with a 17.5‑mm circuit board mounting height.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B2P3-VH(LF)(SN)
B2P3S-VH(LF)(SN)
S2P3-VH(LF)(SN)
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector series initials G/H/I S/T/U V/W/X Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Representative Standard Product Category Specifications Color Applicable wire range
(AWG)
Product form

0.45 €

9 Available 5 Days V/W/X--VAAC/DC 7AC/DC 250StraightUL / TUV / CSAPost with baseTop typeNatural (white)#20 to 18-

0.48 €

9 Available 6 Days G/H/IGH--AC/DC 1AC/DC 50AngleULBaseSide typeNatural (ivory)#30 to 26Embossed taping

0.49 €

9 Available 6 Days S/T/U-SH-AC/DC 1AC/DC 50AngleUL / CSABaseSide typeNatural (ivory)#32 to 28Embossed taping

Loading...

  1. 1

Basic information

Connector Shape Square shape Applicable pin/contact Male (plug) Number Of Cores 2
Application For PCB Protection function (environmentally resistant) N/A Pitch(mm) 7.92
Other standards UL94V-0

Tech Support