Micro-Fit 3.0 Connector (43645)

Micro-Fit 3.0 Connector (43645)
  • Volume Discount
[Features]
· Molex 3.00 mm pitch connector. Available in a variety of wire-to-wire, wire-to-board and board-to-board coupling configurations and number of pins. Maximum rated current: 5.0 A. Brand name compatible products are also available. (Compatible housing: 43640)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
43645-0200
43645-0400
43645-0600
43645-0700
43645-0800
43645-0900
43645-1000
43645-1100
43645-1200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number Of Cores

1.13 €

4 Available 5 Days 2 ~ 18

1.43 €

4 Available 5 Days 4 ~ 18

1.03 €

4 Available 5 Days 6 ~ 18

1.52 €

4 Available 5 Days 7 ~ 18

1.95 €

4 Available 6 Days 8 ~ 18

1.11 €

1 Available 5 Days 9 ~ 18

0.95 €

1 Available 5 Days 10 ~ 18

0.72 €

4 5 Days 11 ~ 18

1.25 €

4 Available 5 Days 12 ~ 18

Loading...

  1. 1

Basic information

Connector Shape Square shape Connector series initials Number Applicable pin/contact Female (socket)
Application Cable Connection Connection direction Straight Protection function (environmentally resistant) N/A
Representative Standard UL / TUV / CSA Pitch(mm) 3.00$1.25$6.50 Number of Columns 1
Mating lock Available Panel Mount NA$Available Color Black$Black, natural color$Natural color
Conforming terminal 1189, 1190, 1376, 1377, 1380, 1381, 1433, 1434, 1973$43030, 46235, 45773$59370 Mating Partner 43640, 43650$42818-0312, 42820$34986

Tech Support