CN-6-J / P Series

CN-6-J / P Series
  • Volume Discount

Product Details:

Manufacturer part number: CN-6-B

Brand: SATO PARTS

Price: 33.57

Delivery time: 6 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CN-6-B

Part Number
CN-6-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.57 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Connector Shape Coaxial Connector series initials A/B/C A/B/C CN
Rated Current(A) 1 Rated Voltage(V) DC12 Wire connection method Solder
Cap Color Black Withstand Voltage(V) AC500 (1 minute) Insulation resistance DC500 V, 100 MΩ or more
Material Cap: P.V.C. Main insulation material (plug side) Phenol laminate Main insulation material (receptacle side) Phenol laminate, polyacetal
Terminal metal fittings Solder terminal

This page is CN-6-J / P Series, part number CN-6-B.
You can find the detail information about specifications and dimensions on part number CN-6-B.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360