ø16 Command Switch Integrated Contact AR16 / DR16, AF16 / DF16 Series Name Plate

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AHX665
AHX666
AHX667
AR6P667-W
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApply Material External Dimensions
(mm)

1.02 €

50 13 Days -Circular Protruding TypesAcrylic Resinφ12.2 × 0.9

1.24 €

50 5 Days 10Flat rectangular formsAcrylic Resin☐ 12.2 × 0.9

1.24 €

1 5 Days -Elongated flat shapeAcrylic Resin12.2x18.2x0.9

1.24 €

8 Available 5 Days -AR16F0N, F5N, F0T, F5T, G0N, G5N, G0T, G5T, DR16F0N, AF16F0N, F5N, F0T, F5T, DF16F0N-13.6x19.6x0.8

Loading...

  1. 1

Basic information

Color Milk White

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360