Temperature Sensor Unit (Process Input / Output Unit) CS1W-PTS□□ / CS1W-PTS□□-V1

Temperature Sensor Unit (Process Input / Output Unit) CS1W-PTS□□ / CS1W-PTS□□-V1
  • Volume Discount
Temperature Sensor Unit (Process Input/Output Unit) CS1W-PTS□□ / CS1W-PTS□□-V1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CS1W-PTS02
CS1W-PTS52
CS1W-PTS55
CS1W-PTS56
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Input Type Number of Input Channels Consumed current (5 V system)
(A)
Consumed current (26V system)
(A)
Input Signal Range

995.26 €

1 Available 6 Days Temperature Measuring Resistor40.150.15Pt 100 Ω (JIS, IEC), JPt 100 Ω

2,146.67 €

1 7 Days Temperature Measuring Resistor40.25-Pt 100 Ω (JIS, IEC), JPt 100 Ω

2,986.67 €

1 7 Days Thermocouple80.180.06R, S, K, J, T, L, B

2,986.67 €

1 7 Days Temperature Measuring Resistor80.180.06Pt 100 Ω (JIS, IEC), JPt 100 Ω

Loading...

  1. 1

Basic information

Type Input Input Range Other A/D Conversion Speed (Conversion Time) Less than 100 to 500 ms
Terminal shape Terminal Block Representative Standard CE / UL / CUL / CSA

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360