Smart Power Monitor KM1

Smart Power Monitor KM1
Smart power monitor KM1

[Features]
· Master unit for single and dual system measurement.
· Maintains the features of the KM50-E type.
· Abnormal voltage dual system input (PMU2A).
· Maximum number of measurement circuits: Single-phase 2:4 circuits (PMU2A), single-phase 3:2 circuits (PMU2A), 3-phase 4:1 circuits (PMU1A).
· An additional four slave units can be added.
· For CT expansion.
· Slave units.
· Maximum measurement for one unit.
· Number of circuits: Single-phase 2-wire 8 circuits, single-phase 3-wire 4 circuits, 3-phase 3-wire 4 circuits, 3-phase 4-wire 2 circuits.
· For pulse/temperature inputs.
· Slave units.
· Seven event inputs.
· One temperature input.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KM1-EMU8A-FLK
KM1-PMU1A-FLK
KM1-PMU2A-FLK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of unit

651.00 €

1 7 Days Pulse/Temperature Input Unit

949.08 €

1 7 Days Power Measurement Unit

949.08 €

1 7 Days Power System 2 Measurement Unit

Loading...

  1. 1

Basic information

Product name Multi-circuit Type Smart Power Energy Monitor Power Supply Voltage(V) AC 100–240

Tech Support