Configure

Flexible Safety Unit G9SX Optional Item

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items

Type

Type

Terminal Block Type

Output configuration (safe instantaneous output)

Output configuration (safe OFF delay output)

Output configuration (auxiliary output)

Note

Minimum order quantity
-
Single-function unit
Spring Type
2 (semiconductor)
NA
2 (semiconductor)
Does not include display MAX setting time
1 pieces
-
Single-function unit
Screw Type
2 (semiconductor)
NA
2 (semiconductor)
Does not include display MAX setting time
1 pieces
Safety Related
Expansion unit
Spring Type
NA
4a (contact)
1 (semiconductor)
Synchronizes the OFF delay time programmed in the connected G9SX-GS226-T15.
1 pieces
Safety Related
Expansion unit
Screw Type
NA
4a (contact)
1 (semiconductor)
Synchronizes the OFF delay time programmed in the connected G9SX-GS226-T15.
1 pieces
Safety Related
Expansion unit
Spring Type
4a (contact)
NA
1 (semiconductor)
Does not include display MAX setting time
1 pieces
Safety Related
Expansion unit
Screw Type
4a (contact)
NA
1 (semiconductor)
Does not include display MAX setting time
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
275.28 €
( 327.58 € )
7 working days
275.28 €
( 327.58 € )
7 working days
259.60 €
( 308.92 € )
7 working days
259.60 €
( 308.92 € )
6 working days
259.60 €
( 308.92 € )
7 working days
201.44 €
( 239.71 € )
6 working days

More Information

Basic information

[Features]
· Flexible safety unit G9SX optional item.