VP Type Bake Plate

VP Type Bake Plate
[Features] VP type bakelite plate. The manufacturer cuts the S, C and RP series to the dimensions specified by the customer. [Material] Paper-based phenolic resin (natural colour, brown).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VP-21
VP-22
VP-31
VP-32
VP-51
VP-52
VP-101
VP-102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSW
(mm)
H
(mm)
t
(mm)

8.56 €

1 6 Days 102001002

18.50 €

1 5 Days 103002002

10.32 €

1 5 Days 102001003

19.41 €

1 5 Days 103002003

15.66 €

1 5 Days 102001005.0

33.50 €

1 5 Days 103002005.0

21.16 €

1 5 Days 1020010010.0

53.36 €

1 5 Days 1030020010.0

Loading...

  1. 1

Basic information

Material Paper Base Phenol Resin Color specifications/surface treatment Natural color (brown) Material Paper base phenol resin

Tech Support