Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
EP-3-44B |
EP-3-44S |
EP-3-88B |
EP-3-88S |
EP-3-133B |
EP-3-133S |
EP-3-177B |
EP-3-177S |
EP-3-222B |
EP-3-222S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Height (H) (mm) | Color/Surface treatment | |
---|---|---|---|---|---|---|---|---|
24.31 € | 1 | 6 Days | 10 | Panel/Stand | 44 | Hairline black anodized | ||
24.31 € | 1 | 7 Days | 10 | - | 44 | Hairline silver alumite | ||
33.88 € | 1 | 6 Days | 10 | Panel/Stand | 88 | Hairline black anodized | ||
33.88 € | 1 | 6 Days | 10 | Panel/Stand | 88 | Hairline silver alumite | ||
42.79 € | 1 | 6 Days | 10 | Panel/Stand | 132.5 | Hairline black anodized | ||
42.79 € | 1 | 5 Days | 10 | Panel/Stand | 132.5 | Hairline silver alumite | ||
57.36 € | 1 | 6 Days | 10 | Panel/Stand | 177 | Hairline black anodized | ||
42.08 € | 1 | 7 Days | 10 | - | 177 | Hairline silver alumite | ||
66.92 € | 1 | 6 Days | 10 | Panel/Stand | 221.5 | Hairline black anodized | ||
66.92 € | 1 | 5 Days | 10 | Panel/Stand | 221.5 | Hairline silver alumite |
Loading...
Product name | EP type EIA rack panel | Width (W)(mm) | 482.6 | Material | A6063S-T5 |
---|
Configure
Basic Attributes
Type
Height (H)(mm)
Color/Surface treatment
Filter by CAD data type
Filter by standard shipping days
Optional Attributes