Chain Flex CFBUS.PVC- Bus Cable

Chain Flex CFBUS.PVC- Bus Cable
Features
● Supports standard loads
● PVC jacketing
● Oil resistant
● Flame retardant

Application
● For indoor use. May be used outdoors in environments with temperatures of 5°C or higher
● Particularly suited to free-span travel
● Ideal as bus connection cable for automated warehouse management and delivery systems, machine tools, packaging machinery, indoor cranes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CFBUS.PVC.045-0.15SQ-(4X2)-1
CFBUS.PVC.045-0.15SQ-(4X2)-2
CFBUS.PVC.045-0.15SQ-(4X2)-3
CFBUS.PVC.045-0.15SQ-(4X2)-4
CFBUS.PVC.045-0.15SQ-(4X2)-5
CFBUS.PVC.045-0.15SQ-(4X2)-6
CFBUS.PVC.045-0.15SQ-(4X2)-7
CFBUS.PVC.045-0.15SQ-(4X2)-8
CFBUS.PVC.045-0.15SQ-(4X2)-9
CFBUS.PVC.045-0.15SQ-(4X2)-10
CFBUS.PVC.045-0.15SQ-(4X2)-11
CFBUS.PVC.045-0.15SQ-(4X2)-12
CFBUS.PVC.045-0.15SQ-(4X2)-13
CFBUS.PVC.045-0.15SQ-(4X2)-14
CFBUS.PVC.045-0.15SQ-(4X2)-15
CFBUS.PVC.045-0.15SQ-(4X2)-16
CFBUS.PVC.045-0.15SQ-(4X2)-17
CFBUS.PVC.045-0.15SQ-(4X2)-18
CFBUS.PVC.045-0.15SQ-(4X2)-19
CFBUS.PVC.045-0.15SQ-(4X2)-20
CFBUS.PVC.045-0.15SQ-(4X2)-21
CFBUS.PVC.045-0.15SQ-(4X2)-22
CFBUS.PVC.045-0.15SQ-(4X2)-23
CFBUS.PVC.045-0.15SQ-(4X2)-24
CFBUS.PVC.045-0.15SQ-(4X2)-25
CFBUS.PVC.045-0.15SQ-(4X2)-26
CFBUS.PVC.045-0.15SQ-(4X2)-27
CFBUS.PVC.045-0.15SQ-(4X2)-28
CFBUS.PVC.045-0.15SQ-(4X2)-29
CFBUS.PVC.045-0.15SQ-(4X2)-30
CFBUS.PVC.045-0.15SQ-(4X2)-31
CFBUS.PVC.045-0.15SQ-(4X2)-32
CFBUS.PVC.045-0.15SQ-(4X2)-33
CFBUS.PVC.045-0.15SQ-(4X2)-34
CFBUS.PVC.045-0.15SQ-(4X2)-35
CFBUS.PVC.045-0.15SQ-(4X2)-36
CFBUS.PVC.045-0.15SQ-(4X2)-37
CFBUS.PVC.045-0.15SQ-(4X2)-38
CFBUS.PVC.045-0.15SQ-(4X2)-39
CFBUS.PVC.045-0.15SQ-(4X2)-40
CFBUS.PVC.045-0.15SQ-(4X2)-41
CFBUS.PVC.045-0.15SQ-(4X2)-42
CFBUS.PVC.045-0.15SQ-(4X2)-43
CFBUS.PVC.045-0.15SQ-(4X2)-44
CFBUS.PVC.045-0.15SQ-(4X2)-45
CFBUS.PVC.045-0.15SQ-(4X2)-46
CFBUS.PVC.045-0.15SQ-(4X2)-47
CFBUS.PVC.045-0.15SQ-(4X2)-48
CFBUS.PVC.045-0.15SQ-(4X2)-49
CFBUS.PVC.045-0.15SQ-(4X2)-50
CFBUS.PVC.045-0.15SQ-(4X2)-51
CFBUS.PVC.045-0.15SQ-(4X2)-52
CFBUS.PVC.045-0.15SQ-(4X2)-53
CFBUS.PVC.045-0.15SQ-(4X2)-54
CFBUS.PVC.045-0.15SQ-(4X2)-55
CFBUS.PVC.045-0.15SQ-(4X2)-56
CFBUS.PVC.045-0.15SQ-(4X2)-57
CFBUS.PVC.045-0.15SQ-(4X2)-58
CFBUS.PVC.045-0.15SQ-(4X2)-59
CFBUS.PVC.045-0.15SQ-(4X2)-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Other standards

8.80 €

1 6 Days 101ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2012: Used of UL (AWM) cable allowed

17.57 €

1 6 Days 102ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2013: Used of UL (AWM) cable allowed

26.37 €

1 6 Days 103ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2014: Used of UL (AWM) cable allowed

35.14 €

1 6 Days 104ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2015: Used of UL (AWM) cable allowed

43.94 €

1 6 Days 105ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2016: Used of UL (AWM) cable allowed

52.74 €

1 6 Days 106ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2017: Used of UL (AWM) cable allowed

61.51 €

1 6 Days 107ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2018: Used of UL (AWM) cable allowed

70.31 €

1 6 Days 108ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2019: Used of UL (AWM) cable allowed

79.08 €

1 6 Days 109ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2020: Used of UL (AWM) cable allowed

87.88 €

1 6 Days 1010ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2021: Used of UL (AWM) cable allowed

96.68 €

1 6 Days 1011ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2022: Used of UL (AWM) cable allowed

105.45 €

1 6 Days 1012ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2023: Used of UL (AWM) cable allowed

114.25 €

1 6 Days 1013ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2024: Used of UL (AWM) cable allowed

123.02 €

1 6 Days 1014ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2025: Used of UL (AWM) cable allowed

131.82 €

1 6 Days 1015ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2026: Used of UL (AWM) cable allowed

140.62 €

1 6 Days 1016ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2027: Used of UL (AWM) cable allowed

149.38 €

1 6 Days 1017ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2028: Used of UL (AWM) cable allowed

158.18 €

1 6 Days 1018ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2029: Used of UL (AWM) cable allowed

166.95 €

1 6 Days 1019ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2030: Used of UL (AWM) cable allowed

175.75 €

1 6 Days 1020ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2031: Used of UL (AWM) cable allowed

184.55 €

1 6 Days 1021ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2032: Used of UL (AWM) cable allowed

193.32 €

1 6 Days 1022ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2033: Used of UL (AWM) cable allowed

202.12 €

1 6 Days 1023ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2034: Used of UL (AWM) cable allowed

210.89 €

1 6 Days 1024ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2035: Used of UL (AWM) cable allowed

219.69 €

1 6 Days 1025ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2036: Used of UL (AWM) cable allowed

228.49 €

1 6 Days 1026ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2037: Used of UL (AWM) cable allowed

237.26 €

1 6 Days 1027ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2038: Used of UL (AWM) cable allowed

246.06 €

1 6 Days 1028ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2039: Used of UL (AWM) cable allowed

254.83 €

1 6 Days 1029ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2040: Used of UL (AWM) cable allowed

263.63 €

1 6 Days 1030ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2041: Used of UL (AWM) cable allowed

272.43 €

1 6 Days 1031ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2042: Used of UL (AWM) cable allowed

281.20 €

1 6 Days 1032ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2043: Used of UL (AWM) cable allowed

290.00 €

1 6 Days 1033ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2044: Used of UL (AWM) cable allowed

298.77 €

1 6 Days 1034ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2045: Used of UL (AWM) cable allowed

307.57 €

1 6 Days 1035ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2046: Used of UL (AWM) cable allowed

316.37 €

1 6 Days 1036ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2047: Used of UL (AWM) cable allowed

325.14 €

1 6 Days 1037ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2048: Used of UL (AWM) cable allowed

333.94 €

1 6 Days 1038ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2049: Used of UL (AWM) cable allowed

342.71 €

1 6 Days 1039ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2050: Used of UL (AWM) cable allowed

351.51 €

1 6 Days 1040ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2051: Used of UL (AWM) cable allowed

360.31 €

1 6 Days 1041ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2052: Used of UL (AWM) cable allowed

369.08 €

1 6 Days 1042ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2053: Used of UL (AWM) cable allowed

377.88 €

1 6 Days 1043ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2054: Used of UL (AWM) cable allowed

386.65 €

1 6 Days 1044ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2055: Used of UL (AWM) cable allowed

395.45 €

1 6 Days 1045ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2056: Used of UL (AWM) cable allowed

404.25 €

1 6 Days 1046ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2057: Used of UL (AWM) cable allowed

413.02 €

1 6 Days 1047ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2058: Used of UL (AWM) cable allowed

421.82 €

1 6 Days 1048ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2059: Used of UL (AWM) cable allowed

430.58 €

1 6 Days 1049ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2060: Used of UL (AWM) cable allowed

439.38 €

1 6 Days 1050ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2061: Used of UL (AWM) cable allowed

448.18 €

1 6 Days 1051ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2062: Used of UL (AWM) cable allowed

456.95 €

1 6 Days 1052ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2063: Used of UL (AWM) cable allowed

465.75 €

1 6 Days 1053ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2064: Used of UL (AWM) cable allowed

474.52 €

1 6 Days 1054ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2065: Used of UL (AWM) cable allowed

483.32 €

1 6 Days 1055ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2066: Used of UL (AWM) cable allowed

492.12 €

1 6 Days 1056ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2067: Used of UL (AWM) cable allowed

500.89 €

1 6 Days 1057ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2068: Used of UL (AWM) cable allowed

509.69 €

1 6 Days 1058ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2069: Used of UL (AWM) cable allowed

518.46 €

1 6 Days 1059ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2070: Used of UL (AWM) cable allowed

527.26 €

1 6 Days 1060ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2071: Used of UL (AWM) cable allowed

Loading...

Basic information

Conductor Cross Section(mm2) 0.15 Number Of Cores(Core) 8 Finished outer diameter(mm) 7.5
Rated Voltage 50V Shield Tin plated copper braid Properties Oil Resistance
Representative Standard UL / CE / CSA(c-UL) Sheath (outer coating) color Purple Grounding Wire No grounding conductor
Sheath (outer coating) material Low adhesiveness PVC admixture Minimum bending radius while running(mm) 93.75 Minimum bending radius when fixed(mm) 56.25
Free span maximum running speed(m/s) 3 Maximum acceleration(m/s2) 30 Stroke Free span running only
Other cable properties Flame retardant and silicone free Note 1 Characteristic impedance 100 Ω

Tech Support