Chain Flex CF31- Power Cable, with Shield

Chain Flex CF31- Power Cable, with Shield
Features
● Supports high loads
● PVC jacketing
● Oil resistant
● Flame retardant

Application
● Intended for indoor use, but may be used outdoors in environments at temperatures above 5°C
● Particularly suited to free-span travel and sliding travel (maximum length 100 m)
● Ideal for automated warehouse management and delivery systems, machine tools, packaging machinery, applications requiring fast movements, and indoor cranes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CF31.15.04-1.5SQ-4-1
CF31.15.04-1.5SQ-4-2
CF31.15.04-1.5SQ-4-3
CF31.15.04-1.5SQ-4-4
CF31.15.04-1.5SQ-4-5
CF31.15.04-1.5SQ-4-6
CF31.15.04-1.5SQ-4-7
CF31.15.04-1.5SQ-4-8
CF31.15.04-1.5SQ-4-9
CF31.15.04-1.5SQ-4-10
CF31.15.04-1.5SQ-4-11
CF31.15.04-1.5SQ-4-12
CF31.15.04-1.5SQ-4-13
CF31.15.04-1.5SQ-4-14
CF31.15.04-1.5SQ-4-15
CF31.15.04-1.5SQ-4-16
CF31.15.04-1.5SQ-4-17
CF31.15.04-1.5SQ-4-18
CF31.15.04-1.5SQ-4-19
CF31.15.04-1.5SQ-4-20
CF31.15.04-1.5SQ-4-21
CF31.15.04-1.5SQ-4-22
CF31.15.04-1.5SQ-4-23
CF31.15.04-1.5SQ-4-24
CF31.15.04-1.5SQ-4-25
CF31.15.04-1.5SQ-4-26
CF31.15.04-1.5SQ-4-27
CF31.15.04-1.5SQ-4-28
CF31.15.04-1.5SQ-4-29
CF31.15.04-1.5SQ-4-30
CF31.15.04-1.5SQ-4-31
CF31.15.04-1.5SQ-4-32
CF31.15.04-1.5SQ-4-33
CF31.15.04-1.5SQ-4-34
CF31.15.04-1.5SQ-4-35
CF31.15.04-1.5SQ-4-36
CF31.15.04-1.5SQ-4-37
CF31.15.04-1.5SQ-4-38
CF31.15.04-1.5SQ-4-39
CF31.15.04-1.5SQ-4-40
CF31.15.04-1.5SQ-4-41
CF31.15.04-1.5SQ-4-42
CF31.15.04-1.5SQ-4-43
CF31.15.04-1.5SQ-4-44
CF31.15.04-1.5SQ-4-45
CF31.15.04-1.5SQ-4-46
CF31.15.04-1.5SQ-4-47
CF31.15.04-1.5SQ-4-48
CF31.15.04-1.5SQ-4-49
CF31.15.04-1.5SQ-4-50
CF31.15.04-1.5SQ-4-51
CF31.15.04-1.5SQ-4-52
CF31.15.04-1.5SQ-4-53
CF31.15.04-1.5SQ-4-54
CF31.15.04-1.5SQ-4-55
CF31.15.04-1.5SQ-4-56
CF31.15.04-1.5SQ-4-57
CF31.15.04-1.5SQ-4-58
CF31.15.04-1.5SQ-4-59
CF31.15.04-1.5SQ-4-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Minimum bending radius while running
(mm)
Minimum bending radius when fixed
(mm)
Conductor resistance
(Ω/km)
Reference allowable current value (30°C)
(A)

12.25 €

1 5 Days 1011.5410.578.754213.321

24.49 €

1 5 Days 1021.5410.578.754213.321

36.71 €

1 5 Days 1031.5410.578.754213.321

48.95 €

1 5 Days 1041.5410.578.754213.321

61.20 €

1 5 Days 1051.5410.578.754213.321

73.45 €

1 5 Days 1061.5410.578.754213.321

85.69 €

1 5 Days 1071.5410.578.754213.321

97.91 €

1 5 Days 1081.5410.578.754213.321

110.15 €

1 5 Days 1091.5410.578.754213.321

122.40 €

1 5 Days 10101.5410.578.754213.321

134.65 €

1 5 Days 10111.5410.578.754213.321

146.89 €

1 5 Days 10121.5410.578.754213.321

159.11 €

1 5 Days 10131.5410.578.754213.321

171.35 €

1 5 Days 10141.5410.578.754213.321

183.60 €

1 5 Days 10151.5410.578.754213.321

195.85 €

1 5 Days 10161.5410.578.754213.321

208.09 €

1 5 Days 10171.5410.578.754213.321

220.31 €

1 5 Days 10181.5410.578.754213.321

232.55 €

1 5 Days 10191.5410.578.754213.321

244.80 €

1 5 Days 10201.5410.578.754213.321

257.05 €

1 5 Days 10211.5410.578.754213.321

269.29 €

1 5 Days 10221.5410.578.754213.321

281.51 €

1 5 Days 10231.5410.578.754213.321

293.75 €

1 5 Days 10241.5410.578.754213.321

306.00 €

1 5 Days 10251.5410.578.754213.321

318.25 €

1 5 Days 10261.5410.578.754213.321

330.49 €

1 5 Days 10271.5410.578.754213.321

342.71 €

1 5 Days 10281.5410.578.754213.321

354.95 €

1 5 Days 10291.5410.578.754213.321

367.20 €

1 5 Days 10301.5410.578.754213.321

379.45 €

1 5 Days 10311.5410.578.754213.321

391.69 €

1 5 Days 10321.5410.578.754213.321

403.91 €

1 5 Days 10331.5410.578.754213.321

416.15 €

1 5 Days 10341.5410.578.754213.321

428.40 €

1 5 Days 10351.5410.578.754213.321

440.65 €

1 5 Days 10361.5410.578.754213.321

452.89 €

1 5 Days 10371.5410.578.754213.321

465.11 €

1 5 Days 10381.5410.578.754213.321

477.35 €

1 5 Days 10391.5410.578.754213.321

489.60 €

1 5 Days 10401.5410.578.754213.321

501.85 €

1 5 Days 10411.5410.578.754213.321

514.09 €

1 5 Days 10421.5410.578.754213.321

526.31 €

1 5 Days 10431.5410.578.754213.321

538.55 €

1 5 Days 10441.5410.578.754213.321

550.80 €

1 5 Days 10451.5410.578.754213.321

563.05 €

1 5 Days 10461.5410.578.754213.321

575.29 €

1 5 Days 10471.5410.578.754213.321

587.51 €

1 5 Days 10481.5410.578.754213.321

599.75 €

1 5 Days 10491.5410.578.754213.321

612.00 €

1 5 Days 10501.5410.578.754213.321

624.25 €

1 5 Days 10511.5410.578.754213.321

636.49 €

1 5 Days 10521.5410.578.754213.321

648.71 €

1 5 Days 10531.5410.578.754213.321

660.95 €

1 5 Days 10541.5410.578.754213.321

673.20 €

1 5 Days 10551.5410.578.754213.321

685.45 €

1 5 Days 10561.5410.578.754213.321

697.69 €

1 5 Days 10571.5410.578.754213.321

709.91 €

1 5 Days 10581.5410.578.754213.321

722.15 €

1 5 Days 10591.5410.578.754213.321

734.40 €

1 5 Days 10601.5410.578.754213.321

Loading...

Basic information

Rated Voltage 600/1000V Shield Tin plated copper braid Properties Oil Resistance
Representative Standard UL / CE / CSA(c-UL) Sheath (outer coating) color Black Grounding Wire GY (green/yellow) colored
Sheath (outer coating) material Low adhesiveness/oil resistance PVC admixture Insulation body materials TPE admixture Free span maximum running speed(m/s) 10
Slide maximum running speed(m/s) 5 Maximum acceleration(m/s2) 80 Stroke Up to 100 m
Other standards ISO class 2 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2012: Used of UL (AWM) cable allowed Other cable properties Flame retardant and silicone free Note 1 Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

Tech Support