Chain Flex CFBUS- Bus Cable

Chain Flex CFBUS- Bus Cable
Features
● Supports high loads
● TPE jacketing
● Oil, bio-oil, and coolant resistant
● Flame retardant
● Hydrolysis and microbial degradation resistant

Application
● For use indoors and outdoors where not exposed to direct sunlight
● Particularly suited to free-span travel and sliding travel (maximum length 400m)
● Ideal as bus connection cable for automated warehouse management and delivery systems, machine tools, applications requiring fast movements, clean rooms, semiconductor conveying devices, indoor cranes, low temperature environment applications, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CFBUS.035-20AWG-3-1
CFBUS.035-20AWG-3-2
CFBUS.035-20AWG-3-3
CFBUS.035-20AWG-3-4
CFBUS.035-20AWG-3-5
CFBUS.035-20AWG-3-6
CFBUS.035-20AWG-3-7
CFBUS.035-20AWG-3-8
CFBUS.035-20AWG-3-9
CFBUS.035-20AWG-3-10
CFBUS.035-20AWG-3-11
CFBUS.035-20AWG-3-12
CFBUS.035-20AWG-3-13
CFBUS.035-20AWG-3-14
CFBUS.035-20AWG-3-15
CFBUS.035-20AWG-3-16
CFBUS.035-20AWG-3-17
CFBUS.035-20AWG-3-18
CFBUS.035-20AWG-3-19
CFBUS.035-20AWG-3-20
CFBUS.035-20AWG-3-21
CFBUS.035-20AWG-3-22
CFBUS.035-20AWG-3-23
CFBUS.035-20AWG-3-24
CFBUS.035-20AWG-3-25
CFBUS.035-20AWG-3-26
CFBUS.035-20AWG-3-27
CFBUS.035-20AWG-3-28
CFBUS.035-20AWG-3-29
CFBUS.035-20AWG-3-30
CFBUS.035-20AWG-3-31
CFBUS.035-20AWG-3-32
CFBUS.035-20AWG-3-33
CFBUS.035-20AWG-3-34
CFBUS.035-20AWG-3-35
CFBUS.035-20AWG-3-36
CFBUS.035-20AWG-3-37
CFBUS.035-20AWG-3-38
CFBUS.035-20AWG-3-39
CFBUS.035-20AWG-3-40
CFBUS.035-20AWG-3-41
CFBUS.035-20AWG-3-42
CFBUS.035-20AWG-3-43
CFBUS.035-20AWG-3-44
CFBUS.035-20AWG-3-45
CFBUS.035-20AWG-3-46
CFBUS.035-20AWG-3-47
CFBUS.035-20AWG-3-48
CFBUS.035-20AWG-3-49
CFBUS.035-20AWG-3-50
CFBUS.035-20AWG-3-51
CFBUS.035-20AWG-3-52
CFBUS.035-20AWG-3-53
CFBUS.035-20AWG-3-54
CFBUS.035-20AWG-3-55
CFBUS.035-20AWG-3-56
CFBUS.035-20AWG-3-57
CFBUS.035-20AWG-3-58
CFBUS.035-20AWG-3-59
CFBUS.035-20AWG-3-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)

18.15 €

1 6 Days 101

36.31 €

1 6 Days 102

54.46 €

1 6 Days 103

72.62 €

1 6 Days 104

90.77 €

1 6 Days 105

108.89 €

1 6 Days 106

127.05 €

1 6 Days 107

145.20 €

1 6 Days 108

163.35 €

1 6 Days 109

181.51 €

1 6 Days 1010

199.66 €

1 6 Days 1011

217.82 €

1 6 Days 1012

235.97 €

1 6 Days 1013

254.12 €

1 6 Days 1014

272.28 €

1 6 Days 1015

290.40 €

1 6 Days 1016

308.55 €

1 6 Days 1017

326.71 €

1 6 Days 1018

344.86 €

1 6 Days 1019

363.02 €

1 6 Days 1020

381.17 €

1 6 Days 1021

399.32 €

1 6 Days 1022

417.48 €

1 6 Days 1023

435.63 €

1 6 Days 1024

453.78 €

1 6 Days 1025

471.91 €

1 6 Days 1026

490.06 €

1 6 Days 1027

508.22 €

1 6 Days 1028

526.37 €

1 6 Days 1029

544.52 €

1 6 Days 1030

562.68 €

1 6 Days 1031

580.83 €

1 6 Days 1032

598.98 €

1 6 Days 1033

617.14 €

1 6 Days 1034

635.29 €

1 6 Days 1035

653.42 €

1 6 Days 1036

671.57 €

1 6 Days 1037

689.72 €

1 6 Days 1038

707.88 €

1 6 Days 1039

726.03 €

1 6 Days 1040

744.18 €

1 6 Days 1041

762.34 €

1 6 Days 1042

780.49 €

1 6 Days 1043

798.65 €

1 6 Days 1044

816.80 €

1 6 Days 1045

834.92 €

1 6 Days 1046

853.08 €

1 6 Days 1047

871.23 €

1 6 Days 1048

889.38 €

1 6 Days 1049

907.54 €

1 6 Days 1050

925.69 €

1 6 Days 1051

943.85 €

1 6 Days 1052

962.00 €

1 6 Days 1053

980.15 €

1 6 Days 1054

998.31 €

1 6 Days 1055

1,016.43 €

1 6 Days 1056

1,034.58 €

1 6 Days 1057

1,052.74 €

1 6 Days 1058

1,070.89 €

1 6 Days 1059

1,089.05 €

1 6 Days 1060

Loading...

Basic information

AWG size(AWG) 20 Number Of Cores(Core) 3 Finished outer diameter(mm) 8.5
Rated Voltage 50V Shield Tin plated copper braid Properties Oil Resistance
Representative Standard UL / CE / CSA(c-UL) Sheath (outer coating) color Purple Grounding Wire No grounding conductor
Sheath (outer coating) material Low adhesiveness TPE admixture Minimum bending radius while running(mm) 85 Minimum bending radius when fixed(mm) 42.5
Free span maximum running speed(m/s) 10 Slide maximum running speed(m/s) 6 Maximum acceleration(m/s2) 100
Stroke Up to 400m Other standards ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ DESINA/ NFPA 79-2012: Used of UL (AWM) cable allowed Other cable properties Flame retardant and silicone free
Note 1 Characteristic impedance 110 Ω, and UL style 1589/21371, 30V, 80°C

Tech Support