HYRH Series Vertical Heat Sink-Type Rack Case with Handles

HYRH Series Vertical Heat Sink-Type Rack Case with Handles

Click on this image to zoom in.

Click on this image to zoom in.

  • HYRH Series Vertical Heat Sink-Type Rack Case with Handles
  • HYRH Series Vertical Heat Sink-Type Rack Case with Handles
  • HYRH Series Vertical Heat Sink-Type Rack Case with Handles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HYRH44-43-23BB
HYRH44-43-23SS
HYRH44-43-33BB
HYRH44-43-33SS
HYRH88-43-23BB
HYRH88-43-23SS
HYRH88-43-33BB
HYRH88-43-33SS
HYRH133-43-23BB
HYRH133-43-23SS
HYRH133-43-33BB
HYRH133-43-33SS
HYRH177-43-23BB
HYRH177-43-23SS
HYRH177-43-33BB
HYRH177-43-33SS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSH
(mm)
D
(mm)
Color specifications
(Body)

134.03 €

1 6 Days 1044231Black

118.72 €

1 6 Days 1044231Silver

171.97 €

1 6 Days 1044330Black

147.72 €

1 6 Days 1044330Silver

147.36 €

1 6 Days 1088231Black

130.63 €

1 6 Days 1088231Silver

200.34 €

1 6 Days 1088330Black

174.65 €

1 6 Days 1088330Silver

172.92 €

1 6 Days 10133231Black

154.89 €

1 6 Days 10133231Silver

232.53 €

1 6 Days 10133330Black

205.41 €

1 6 Days 10133330Silver

203.06 €

1 6 Days 10177231Black

181.84 €

1 6 Days 10177231Silver

274.66 €

1 6 Days 10177330Black

241.11 €

1 6 Days 10177330Silver

Loading...

  1. 1

Basic information

W(mm) 482.6 Mounting Base There are optional items Installation location Indoor

Tech Support