AFS / AFM Series Aluminum Insulating Feet【4 Pieces Per Package】 (AFM15-7S)

AFS / AFM Series Aluminum Insulating Feet AFM15-7S

Click on this image to zoom in.

Click on this image to zoom in.

  • AFS / AFM Series Aluminum Insulating Feet
  • AFS / AFM Series Aluminum Insulating Feet
  • Volume Discount

Product Details:

Manufacturer part number: AFM15-7S

Brand: TAKACHI ELECTRONICS ENCLOSURE

Price: 8.53

Delivery time: 5 Days


Technical Data:

Color/Surface treatment: Silver

H: 7 mm

D: 15 mm

Material: Aluminum

Specifications: Interior Mounted Type


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AFM15-7S

Part Number
AFM15-7S
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSColor/Surface treatment H
(mm)
D
(mm)
Material Specifications a
(mm)
b
(mm)
c
(mm)

8.53 €

4 Pieces Per Package

1 pack 5 Days -Silver715AluminumInterior Mounted Type4-M3

Loading...

  1. 1

Basic information

Type Enclosure Feet

This page is AFS / AFM Series Aluminum Insulating Feet, part number AFM15-7S.
You can find the detail information about specifications and dimensions on part number AFM15-7S.

Variation of this product

Part Number
AFM20-9S
AFM25-12S
AFM30-14S
AFM35-16S
AFM39-18S
AFM44-20S
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSColor/Surface treatment H
(mm)
D
(mm)
Material Specifications a
(mm)
b
(mm)
c
(mm)

10.29 €

4 Pieces Per Package

1 pack 6 Days -Black$Silver$White gray9$3$744$55$20Aluminum$Natural rubber$Silicone (UL94V-0)Interior Mounted Type5$10$15-M4$ø5.5$M3

14.64 €

4 Pieces Per Package

1 pack 6 Days 10Silver1225AluminumInterior Mounted Type7-M4

16.31 €

4 Pieces Per Package

1 pack 6 Days 10Silver1430AluminumInterior Mounted Type8-M4

18.61 €

4 Pieces Per Package

1 pack 6 Days 10Silver1635AluminumInterior Mounted Type10-M4

21.57 €

4 Pieces Per Package

1 pack 6 Days 10Silver1839AluminumInterior Mounted Type10-M4

26.11 €

4 Pieces Per Package

1 pack 5 Days 10Silver2044AluminumInterior Mounted Type10-M4

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360