B Series Adhesive Rubber Feet, Molded Type【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B6-2
B10-4
B11-3
B11-5
B12-4
B15-5
B16-7
B19-4
B21-7
B23-5
B26-11
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSColor/Surface treatment H
(mm)
Material B
(mm)
A
(mm)

1.31 €

10 Pieces Per Package

1 pack 6 Days -Black$White gray3$1.8$7Natural rubber$Silicone (UL94V-0)5$10.26$21$16

1.20 €

10 Pieces Per Package

1 pack 6 Days 10Black4.2Natural rubber9.210

1.30 €

10 Pieces Per Package

1 pack 6 Days -Black$White gray3$7Natural rubber$Silicone (UL94V-0)5$10.221$16$10.8

1.30 €

10 Pieces Per Package

1 pack 6 Days -Black$White gray3$5$7Natural rubber$Silicone (UL94V-0)5$9.6$10.211$21$16

1.60 €

10 Pieces Per Package

1 pack 6 Days 10Black3.8Natural rubber1012.7

1.60 €

10 Pieces Per Package

1 pack 6 Days -Black$White gray3$7$5.1Natural rubber$Silicone (UL94V-0)5$10.2$14.821$16$15.4

2.17 €

10 Pieces Per Package

1 pack 6 Days -Black$White gray3$7Natural rubber$Silicone (UL94V-0)13$5$10.221$16

1.97 €

10 Pieces Per Package

1 pack 6 Days 10Black4.2Natural rubber15.819

2.37 €

10 Pieces Per Package

1 pack 6 Days -Black$White gray3$7Natural rubber$Silicone (UL94V-0)17$5$10.221$16

2.99 €

10 Pieces Per Package

1 pack 6 Days 10Black5Natural rubber22.422.8

3.95 €

10 Pieces Per Package

1 pack 6 Days -Black$White gray3$7$11Natural rubber$Silicone (UL94V-0)5$20$10.221$26$16

Loading...

  1. 1

Basic information

Type Enclosure Feet

Tech Support