KPS Type USB Connector Cover【10 Pieces Per Package】

KPS Type USB Connector Cover

Click on this image to zoom in.

Click on this image to zoom in.

  • KPS Type USB Connector Cover
  • KPS Type USB Connector Cover
  • KPS Type USB Connector Cover

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KPS-6

Part Number
KPS-6
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

1.59 €

10 Pieces Per Package

1 pack 5 Days 10

Loading...

  1. 1

Basic information

Type Other Color White Features Easy to Remove

This page is KPS Type USB Connector Cover, part number KPS-6.
You can find the detail information about specifications and dimensions on part number KPS-6.

Tech Support