Accessory For AE - LED System Lighting

Accessory For AE - LED System Lighting

Click on this image to zoom in.

Click on this image to zoom in.

  • Accessory For AE - LED System Lighting
  • Accessory For AE - LED System Lighting
  • Accessory For AE - LED System Lighting
  • Accessory For AE - LED System Lighting
  • Accessory For AE - LED System Lighting
  • Accessory For AE - LED System Lighting
  • Volume Discount
[Features]
· Emits enough light to reach every corner of the enclosure
· Mounting can be done by means of clip, screw or magnet fastening.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2500100
2500110
2500200
2500210
2500220
2500300
2500310
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Type of electrical connection Power consumption
(W)
Luminous flux
(lm)

74.02 €

1 Available 7 Days -2625523Other5400

79.99 €

1 Available 7 Days -3375523Other7600

148.90 €

1 Available 7 Days 107543723Other11900

154.43 €

1 Available 7 Days 108043744Plug/connector11900

148.90 €

1 Available 7 Days 107543723Other11900

240.97 €

1 Available 7 Days 108543744Other131200

249.17 €

1 Available 7 Days 108543737Plug/connector131200

Loading...

  1. 1

Basic information

Rated voltage(V) 230 Degree of protection (IP) IP20 Material Plastic
With on/off switch false

Tech Support