EZ-Cradle, Half-Depth Auxiliary Shelf For Removing Equipment

EZ-Cradle, Half-Depth Auxiliary Shelf For Removing Equipment

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: RCRD-1

Brand: SHINOHARA ELECTRIC

Price: 89.36

Delivery time: 6 Days

(i)Remark

  • Supports angle mounted plates with thicknesses up to 2.3 mm.
    A minimum space of 1U (44.45 mm) must be left beneath the equipment which is to be used. 

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RCRD-1

Part Number
RCRD-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

89.36 €

1 6 Days

Loading...

  1. 1

Basic information

Type Panel/Stand Material/surface treatment Made of steel. Features a baked melamine coating finish

This page is EZ-Cradle, Half-Depth Auxiliary Shelf For Removing Equipment, part number RCRD-1.
You can find the detail information about specifications and dimensions on part number RCRD-1.

Tech Support