Thin Type Water-Jet-Proof Louver, IP45

Thin Type Water-Jet-Proof Louver, IP45

Click on this image to zoom in.

Click on this image to zoom in.

This product's panel has been made smaller to enable more efficient use of space. Despite being so compact it still boasts excellent waterproofing properties.
Use this product as a ventilation louver for objects such as switchboards or outdoor cubicles subjected to harsh wind and rain conditions.

[Features]
· This product achieves greatly reduced depth while still maintaining the same protection grade (IP45) as previous products in the series. Designed with a smaller form-factor for more efficient use of space.
The inner parts shield the filter surface from exposure to wind and rain, ensuring that water films formed from rainwater do not affect ventilation.
Filter maintenance can be performed from the front.
A 120 mm square fan can be fitted to the rear face of the GTS-12W.
[Product Range]
Available with or without a fan.
 Model Number: GTS-12W -> Without fan
Model Number: GTS-12W-F1 -> With 1 × 100 VAC fan (made by Sanyo Denki -109S005)
Model Number: GTS-12W-F2 -> With 1 × 120 VAC fan (made by Sanyo Denki - 109S008)

(i)Remark

  • When mounting to a fan, use for exhaust purposes
    The fan mounting holes are M3 burrings

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GTS-12W
GTS-12W-F1
GTS-12W-F2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSFeatures

166.03 €

1 6 Days 10Without fan

246.16 €

1 12 Days 10With fan (100 VAC type)

246.16 €

1 12 Days 10With fan (200 VAC type)

Loading...

  1. 1

Basic information

Material Stainless Standard IP45 Width x height x length(mm) Width 160 × height 160
Material/surface treatment Stainless steel material (outer louver)

Tech Support