2.50 mm Pitch Connector for Relays, Receptacle Housing (500592)

2.50 mm Pitch Connector for Relays, Receptacle Housing (500592)
  • Volume Discount
[Product Features and Specifications]
· No. of pins: 2 to 8
· Inertia lock
· Material: PBT, UL94V-0
· Operating temperature range: -40°C to 85°C (incl. temperature rise due to electric conduction)

[Electrical Performance]
· Maximum rated voltage: 250 V
· Maximum rated current: 3.0 A
· Contact resistance: 20 mΩ or less
· Withstand voltage: 1,000 VAC/min
· Insulation resistance: 1,000 MΩ or higher

[Compatibility]
· Compatible terminal: 50397
· Compatible plug: 500593
· Compatible retainer: 500817
· Conforms to ELV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
500592-0200
500592-0201
500592-0202
500592-0203
500592-0204
500592-0300
500592-0301
500592-0304
500592-0400
500592-0403
500592-0500
500592-0600
500592-0700
500592-0800
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number Of Cores Color

0.08 €

1 5 Days 2Natural color

0.06 €

1 5 Days 2Black

0.06 €

1 5 Days 2Red

0.17 €

1 5 Days 2Yellow

0.16 €

1 5 Days 2Blue

0.11 €

1 5 Days 3Natural color
-

0.11 €

1 5 Days 3Black

0.34 €

1 Available 5 Days 3Blue

0.17 €

1 5 Days 4Natural color
-

0.16 €

1 5 Days 4Yellow

0.16 €

1 5 Days 5Natural color

0.16 €

1 5 Days 6Natural color

0.23 €

1 5 Days 7Natural color

0.26 €

1 5 Days 8Natural color

Loading...

  1. 1

Basic information

Connector Shape Square shape Connector series initials Number Applicable pin/contact Female (socket)
Application Cable Connection Allowable Current(A) 22 AWG: 3 / 24 AWG: 2.5 / 26 AWG: 2 / 28 AWG: 1.5 Allowable Voltage(V) 250
Connection direction Straight Pitch(mm) 2.5 Mating Partner 500593
Panel Mount NA Number of rows 1 Material PBT
Flame-retardant grade UL94V-0 Conforming terminal 50397 Compatible retainer 500817

Tech Support