Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
501189-3010 |
501189-4010 |
501189-5010 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number Of Cores | |
---|---|---|---|---|---|---|
1.20 € | 5 | Available | 5 Days | 30 | ||
1.09 € | 4 | Available | 5 Days | 40 | ||
1.13 € | 4 | Available | 5 Days | 50 |
Loading...
Applicable pin/contact | Female (socket) | Application | Cable Connection | Allowable Current(A) | 1 |
---|---|---|---|---|---|
Allowable Voltage(V) | 50 | Connection direction | Straight | Representative Standard | UL |
Pitch(mm) | 1.0 | Mating Partner | 501190$501571 | Color | White |
Mating lock | Available | Conforming terminal | 501193 |