Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
504186-1600
Part Number
|
---|
504186-1600 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
0.37 € | 1 | 5 Days |
Loading...
Connector Shape | Square shape | Connector series initials | Number | Applicable pin/contact | Female (socket) |
---|---|---|---|---|---|
Number Of Cores | 16 | Application | Cable Connection | Allowable Current(A) | 26 AWG: 1.5 / 28 AWG: 1.0 / 30 AWG: 1.0 |
Allowable Voltage(V) | 50 | Connection direction | Straight | Pitch(mm) | 1.25 |
Mating Partner | 504187, 504189 | Panel Mount | NA | Number of rows | 2 |
Color | White | Material | PBT | Flame-retardant grade | UL94V-0 |
Conforming terminal | 504185-1000 |
This page is Micro-Lock 1.25 mm Pitch System (504186), part number 504186-1600.
You can find the detail information about specifications and dimensions on part number 504186-1600.