Impact And Weather Resistant Resin Square Switch Box (Free-Mounting Cover) For Exposed Use, IPX3

Impact And Weather Resistant Resin Square Switch Box (Free-Mounting Cover) For Exposed Use, IPX3

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· A box made of resin for excellent environmental and impact resistance (HI).
Ideal for mounting small security cameras, etc.
Handy rainproof model for use outdoors.
Can hold power supply units.
Handy free-mounting cover for easy equipment mounting.

(i)Remark

  • If using this product for mounting small security cameras or other similar devices, be sure to use devices that are no heavier than 2 kg and which have a maximum protrusion of 300 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PVR-EV2FJ
PVR-EV2FM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

46.45 €

1 6 Days Beige

46.45 €

1 6 Days Milky white

Loading...

  1. 1

Basic information

Dimension width W(mm) 205 Dimension vertical H(mm) 160 Dimension depth D(mm) 55
Material Resin Intermediate plate Without Circuit Board Installation Indoor
Representative Standard PSE Knock With (ø 27) Other standards IPX3

Tech Support