Impact And Weather Resistant Resin Pool Box (With Free-Mounting Sheet / Flat Cover) (FVP-2007)

Impact And Weather Resistant Resin Pool Box (With Free-Mounting Sheet / Flat Cover) FVP-2007

Click on this image to zoom in.

Click on this image to zoom in.

  • FVP-1507J (ベージュ)
  • 機器取付けに簡単、便利な自在板付

Product Details:

Manufacturer part number: FVP-2007

Brand: MIRAI INDUSTRY

Price: 48.88

Delivery time: 7 Days


Technical Data:

Dimension width W: 200 mm

Dimension vertical H: 200 mm

Color: Gray


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FVP-2007

Part Number
FVP-2007
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Color

48.88 €

1 7 Days 200200Gray

Loading...

  1. 1

Basic information

Material Resin Intermediate plate Resin Installation Indoor
Knock None

This page is Impact And Weather Resistant Resin Pool Box (With Free-Mounting Sheet / Flat Cover), part number FVP-2007.
You can find the detail information about specifications and dimensions on part number FVP-2007.

Variation of this product

Part Number
FVP-1510
FVP-1510J
FVP-1510M
FVP-2007J
FVP-2007M
FVP-2010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Color

34.39 €

1 7 Days -150Gray

34.39 €

1 6 Days -150Beige

34.39 €

1 7 Days -150Milky white

48.88 €

1 7 Days 200200Beige

48.88 €

1 7 Days 200200Milky white

50.93 €

1 7 Days 200200Gray

Tech Support