110 Series Faston Receptacle Terminal【100 Pieces Per Package】

110 Series Faston Receptacle Terminal
  • Volume Discount

Product Details:

Manufacturer part number: 170048-2

Brand: TE CONNECTIVITY

Price: 9.07

Delivery time: 6 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

170048-2

Part Number
170048-2
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

9.07 €

100 Pieces Per Package

1 pack Available 6 Days 10

Loading...

  1. 1

Basic information

Applicable pin/contact Female Application Cable Connection Wire connection method Crimp
Connection direction Straight Applicable wire range(AWG) 24-20 Applicable wire range(mm2) 0.2-0.56
Packing Type Individual Insulation coating outer diameter(mm) 2.0-2.8 Material Brass
Finish Tin plating Hand tool model number 720760-2

This page is 110 Series Faston Receptacle Terminal, part number 170048-2.
You can find the detail information about specifications and dimensions on part number 170048-2.

Tech Support