• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

187 Series Positive Lock Receptacle Terminal【100 Pieces Per Package】

187 Series Positive Lock Receptacle Terminal
  • Volume Discount

Product Details:

Manufacturer part number: 170330-1

Brand: TE CONNECTIVITY

Price: 11.93

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

170330-1

Part Number
170330-1
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

11.93 €

100 Pieces Per Package

1 pack Available Same day

Stock

10

Loading...

  1. 1

Basic information

Applicable pin/contact Female Application Cable Connection Wire connection method Crimp
Connection direction Straight Applicable wire range(mm2) 0.22-0.53 Packing Type Individual
Insulation coating outer diameter(mm) 1.5-2.7 Material Brass Finish Pre-tin
Hand tool model number 2063760-1

This page is 187 Series Positive Lock Receptacle Terminal, part number 170330-1.
You can find the detail information about specifications and dimensions on part number 170330-1.

Tech Support