Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1-1123722-5 |
1-1123722-6 |
1-1123722-7 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | |
---|---|---|---|---|---|
0.07 € | 56 | 5 Days | 10 | ||
0.43 € | 10 | 5 Days | 10 | ||
0.43 € | 10 | 5 Days | 10 |
Loading...
Connector Shape | Square shape | Connector series initials | Number | Number | Other |
---|---|---|---|---|---|
Applicable pin/contact | Female (socket) | Application | For PCB | Connection direction | Straight |
Type | Housing | Center line (pitch)(mm) | 3.96 | Material (Housing) | Nylon 66 |