Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
172496-1 |
172500-1 |
172501-1 |
172510-1 |
172515-1 |
172516-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Application | Type | Shell Size | |
---|---|---|---|---|---|---|---|---|---|---|
1.14 € | 4 | Available | 5 Days | 10 | Female (socket) | 9 (2 columns x 4 + center: 1) | - | Plug, housing | 30 mm (W) x 18.8 mm (H) x 24 mm (L) | |
1.24 € | 1 | Available | 5 Days | 10 | Female (socket) | 17 (2 columns x 8 + center: 1) | - | Plug, housing | 50 mm (W) x 18.8 mm (H) x 24 mm (L) | |
2.83 € | 1 | 5 Days | 10 | Female (socket) | 21 (2 columns x 10 + center: 1) | - | Plug, housing | 64 mm (W) x 14.5 mm (H) x 24 mm (L) | ||
1.84 € | 1 | Available | 5 Days | 10 | Male (plug) | 21 (2 columns x 10 + center: 1) | Cable Connection | Cap, housing / hanging type | 67.6 mm (W) x 17.9 mm (H) x 36.5 mm (L) | |
1.68 € | 1 | Available | 5 Days | 10 | Male (plug) | 13 (2 columns x 6 + center: 1) | Panel Mount | Cap, housing / panel mount type | 63 mm (W) x 17.9 mm (H) x 36.5 mm (L) | |
1.82 € | 1 | Available | 5 Days | 10 | Male (plug) | 17 (2 columns x 8 + center: 1) | Panel Mount | Cap, housing / panel mount type | 73 mm (W) x 17.9 mm (H) x 36.5 mm (L) |
Loading...
Connector Shape | Square shape | Connector series initials | Number | Number | Other |
---|---|---|---|---|---|
Connection direction | Straight | Center line (pitch)(mm) | 5, 7 | Material (Housing) | Nylon Resin |
Color (Housing) | Natural Color |
Configure
Basic Attributes
Applicable pin/contact
Number Of Cores
Application
Type
Shell Size
Filter by standard shipping days
Optional Attributes