Electro-Tap Splice Series

Electro-Tap Splice Series
  • Volume Discount

Product Details:

Manufacturer part number: 171404-1

Brand: TE CONNECTIVITY

Price: 1.09

Delivery time: 5 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

171404-1

Part Number
171404-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

1.09 €

4 Available 5 Days 10

Loading...

  1. 1

Basic information

Connector Shape Other Connector series initials Katakana Application Relay
Connection direction Straight Type Splice Applicable Wire Size(AWG) 16 to 14
Applicable Wire Size(mm2) 1.25 to 2.0 Color Blue Material Nylon/GF
Insulation coating outer diameter(mm) 2.0 to 3.4

This page is Electro-Tap Splice Series, part number 171404-1.
You can find the detail information about specifications and dimensions on part number 171404-1.

Tech Support