Multi-interlock connector series, connector housing

Multi-interlock connector series, connector housing
  • Volume Discount
Connector housing for automobile use made with TE Connectivity's proven track record.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
171354-1
171364-1
172025-1
172026-1
172044-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable pin/contact Number Of Cores Type Center line (pitch)
(mm)
Shell Size

1.22 €

4 Available 5 Days 10Female (socket)17 (2 columns x 8 + center: 1)Housing for female terminal5, 750.1 mm (W) x 15 mm (H) x 26.5 mm (L)

2.83 €

1 Available 5 Days 10Female (socket)21 (2 columns x 10 + center: 1)Housing for female terminal5, 764.1 mm (W) x 15 mm (H) x 26.5 mm (L)

1.21 €

4 Available 5 Days 10Female (socket)7 (2 columns x 3 + center: 1)Housing for female terminal5, 725.1 mm (W) x 15 mm (H) x 26.5 mm (L)

0.94 €

5 Available 5 Days 10Female (socket)5 (2 columns x 2 + center: 1)Housing for female terminal720.1 mm (W) x 15 mm (H) x 26.5 mm (L)

1.12 €

5 Available 5 Days 10Male (plug)5 (2 columns x 2 + center: 1)Cap, housing / hanging type720.3 mm (W) x 12.9 mm (H) x 36.5 mm (L)

Loading...

  1. 1

Basic information

Connector Shape Square shape Connector series initials Number Number Other
Application Cable Connection Connection direction Straight Material (Housing) Nylon 6/6
Color (Housing) Natural Color

Tech Support