Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
172774-1 |
172776-1 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Applicable wire range (mm2) | Packing Type | Insulation coating outer diameter (mm) | Hand tool model number | |
---|---|---|---|---|---|---|---|---|---|---|
12.70 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | 10 | 0.5-2.0 | Individual | 2.1-3.4 | 1804014-1 | |
0.49 € | 9 | Available | 5 Days | 10 | 0.3-0.85 | - | 1.5-2.6 | 91592-1 |
Loading...
Applicable pin/contact | Female | Application | Cable Connection | Wire connection method | Crimp |
---|---|---|---|---|---|
Connection direction | Straight | Material | Brass | Finish | Pre-tin |
Configure