Panel Fixing Locking Bolts【2 Pieces Per Package】

Panel Fixing Locking Bolts
  • Volume Discount
Locking bolts used to fix D-sub connectors to boards.
[Features]
· D-sub connectors are pushed in, making them simpler to attach than screw-thread connectors.
· D-sub is compatible with 9-contact, 15-contact, 25-contact, 37-contact, and 50-contact connection.
· Various types of nuts are included in the screw set.
[Applications]
· Used to fix D-sub connectors to board surfaces.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

103-M3T-17002

Part Number
103-M3T-17002
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.44 €

2 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

Basic information

Type Connector Fastener Color Silver Screw type M3
Size - length 17.8 Mounting plate thickness 3.0

This page is Panel Fixing Locking Bolts, part number 103-M3T-17002.
You can find the detail information about specifications and dimensions on part number 103-M3T-17002.

Tech Support