Female Plug-In Type Connection Terminal (Insulated Coupling Type) 187 Series【100 Pieces Per Package】

Female Plug-In Type Connection Terminal (Insulated Coupling Type) 187 Series
  • Volume Discount
Plug-in type connecting crimp terminal with wire insertion guide for smooth wire insertion.
[Features]
· A semicircular notch is cut into the mating end of the 0.8 mm thick conforming tab of the connecting terminal to identify compatible tab thicknesses.
[Applications]
· Optimal in places where coupling is primarily required.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TMEDN480509-FA
TMEDN480520-FA
TMEDN480809-FA
TMEDN480820-FA
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSConforming wire size
(AWG)
Insulation coating (color) Mating tab thickness
(mm)

23.16 €

100 Pieces Per Package

1 pack Available 6 Days 1018 to 16Transparent Red0.5

25.43 €

100 Pieces Per Package

1 pack Available 6 Days 1014Transparent Blue0.5

23.73 €

100 Pieces Per Package

1 pack Available 6 Days 1018 to 16Transparent Red0.8

25.57 €

100 Pieces Per Package

1 pack Available 6 Days 1014Transparent Blue0.8

Loading...

  1. 1

Basic information

Type Insertion Type Connector Shape Insertion Type Series 187
Outer Diameter(mm) 5 Overall Length(mm) 19.5 Insulation material Nylon
Representative Standard UL / CSA Number with packs(Piece) 100

Tech Support