Solid State Relay Module

Solid State Relay Module

Click on this image to zoom in.

Click on this image to zoom in.

  • Solid State Relay Module
  • Solid State Relay Module
  • Volume Discount
Push-in preassembled solid state relay module - Constituent Components: Relay base with ejector and
plug-in type miniature solid state relay

[Main Specifications]
Input voltage: 24 VDC
Output: 3 to 33 VDC / 3 A
3 to 48 VDC / 100 mA
24 V to 253 VAC / 0.75 A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RIF-0-OPT-24DC/24DC/2
RIF-0-OPT-24DC/230AC/1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRated input current
(mA)
Output voltage range
(V)
Maximum energizing current (resistance load)
(A)
Operating / recovery time

53.80 €

1 Available 5 Days 108.53 to 33 DC320 µs / 300 µs

37.55 €

1 Available 5 Days -824 to 253 AC0.7510 ms / 10 ms

Loading...

  1. 1

Basic information

Application SSR Latch function N/A Terminal shape Push-In
Representative Standard UL Product size (height)(mm) 93 Product size (width)(mm) 6.2
Product size (depth)(mm) 66 Rated input voltage(V) 24 DC

Tech Support